IESNA:LM-63-2002
[TEST]P1390262
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8073.4
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
29.8 39.7 42.2 44.7 47.2 52.2 57.1 62.1 67.1 74.5 84.4 99.3 126.7 156.5 158.9 156.5 158.9 176.3 243.4 399.8 543.9 630.8 640.7 610.9 
598.5 434.6 352.6 303.0 275.7 248.3 221.0 186.3 119.2 54.6 22.4 2.5 0.0 0.0 
29.8 39.7 42.2 47.2 49.7 57.1 62.1 72.0 79.5 94.4 129.1 196.2 295.5 352.6 394.9 452.0 543.9 742.5 1216.8 2014.0 2937.8 3148.9 
2828.5 2374.1 2247.4 1805.4 1316.2 933.7 643.2 456.9 325.3 245.9 116.7 62.1 22.4 2.5 0.0 0.0 
29.8 39.7 42.2 47.2 54.6 62.1 72.0 94.4 144.0 315.4 598.5 951.1 1269.0 1621.6 1969.3 2344.3 2796.2 3715.1 5835.9 8378.8 
9791.8 10000.4 9618.0 9233.1 9106.4 8808.4 8249.7 7060.1 4959.2 2808.7 1353.4 519.0 161.4 82.0 27.3 2.5 0.0 0.0 
29.8 37.3 39.7 47.2 57.1 67.1 86.9 131.6 322.8 896.5 1576.9 2237.5 2937.8 3441.9 3998.2 4532.1 5537.9 7812.6 10740.5 
13429.9 14306.5 14562.3 14624.4 14942.3 15044.1 15141.0 13934.0 11003.7 8314.2 5778.7 3938.6 1144.8 320.4 91.9 19.9 2.5 0.0 
0.0 
29.8 34.8 39.7 47.2 57.1 69.5 94.4 183.8 558.8 1452.8 2523.1 3374.9 4050.3 4710.9 5518.0 6412.0 8031.1 11336.5 15955.5 
18297.3 19079.5 19233.5 19856.8 20524.8 20567.1 19837.0 17269.2 13891.8 10750.4 8751.3 5739.0 1778.1 586.1 124.2 24.8 2.5 0.0 
0.0 
29.8 32.3 37.3 44.7 57.1 69.5 101.8 198.7 727.6 1840.2 3022.2 3797.0 4467.5 5287.0 6195.9 7315.9 9367.2 13243.7 18056.4 
20360.9 21356.8 21913.0 22941.1 23445.3 23385.7 22186.2 19084.5 15198.1 12771.8 10420.1 6337.5 2485.8 792.2 121.7 24.8 0.0 
0.0 0.0 
29.8 29.8 34.8 42.2 54.6 67.1 91.9 183.8 628.3 1569.5 2562.8 3392.2 4005.6 4601.6 5376.4 6302.7 7842.4 11023.6 15550.7 
18006.7 18659.9 18801.4 19310.5 19827.0 19881.7 19019.9 16482.0 13387.7 10574.1 8510.4 5644.6 1850.1 799.6 166.4 22.4 0.0 0.0 
0.0 
29.8 29.8 34.8 42.2 52.2 64.6 82.0 134.1 372.5 916.4 1646.5 2329.4 2955.2 3399.7 3851.7 4365.7 5182.7 7348.2 10613.8 
13189.0 14033.4 14209.7 14274.3 14512.7 14624.4 14636.8 13298.3 10710.7 8011.3 5828.4 3946.0 1269.0 486.7 121.7 17.4 0.0 0.0 
0.0 
29.8 29.8 34.8 39.7 47.2 57.1 67.1 86.9 141.6 350.2 655.6 1015.7 1341.0 1634.0 1966.8 2321.9 2724.2 3667.9 5686.9 8473.2 
9824.1 9990.5 9533.6 9113.9 8982.3 8552.6 7904.5 6436.8 4643.9 2798.7 1432.9 581.1 193.7 91.9 27.3 0.0 0.0 0.0 
29.8 27.3 32.3 37.3 42.2 47.2 57.1 62.1 72.0 91.9 134.1 216.1 305.5 355.1 402.3 476.8 586.1 759.9 1164.7 2113.3 3101.7 3292.9 
2848.4 2334.3 2237.5 1693.6 1229.3 817.0 548.8 417.2 337.7 268.2 144.0 67.1 19.9 0.0 0.0 0.0 
29.8 27.3 29.8 34.8 39.7 44.7 49.7 54.6 59.6 67.1 77.0 94.4 126.7 156.5 156.5 154.0 161.4 176.3 221.0 399.8 625.8 680.4 613.4 536.4 
519.0 389.9 317.9 280.6 260.8 250.8 233.4 208.6 151.5 59.6 17.4 0.0 0.0 0.0 
29.8 27.3 29.8 32.3 37.3 42.2 44.7 49.7 49.7 54.6 59.6 67.1 72.0 86.9 91.9 89.4 79.5 77.0 79.5 82.0 84.4 94.4 109.3 121.7 121.7 141.6 
156.5 166.4 173.8 171.4 168.9 149.0 126.7 72.0 17.4 0.0 0.0 0.0 
29.8 24.8 27.3 29.8 32.3 34.8 37.3 37.3 37.3 39.7 39.7 42.2 44.7 44.7 44.7 47.2 47.2 49.7 47.2 44.7 44.7 44.7 44.7 44.7 47.2 54.6 
62.1 64.6 67.1 72.0 84.4 96.9 94.4 74.5 27.3 0.0 0.0 0.0 
29.8 24.8 24.8 27.3 27.3 27.3 29.8 29.8 29.8 29.8 29.8 32.3 29.8 29.8 29.8 29.8 29.8 29.8 32.3 32.3 34.8 34.8 34.8 37.3 37.3 42.2 
49.7 54.6 57.1 57.1 52.2 44.7 42.2 34.8 19.9 0.0 0.0 0.0 
29.8 22.4 22.4 22.4 22.4 24.8 22.4 22.4 22.4 22.4 22.4 22.4 22.4 22.4 19.9 19.9 19.9 19.9 19.9 17.4 19.9 22.4 27.3 29.8 29.8 32.3 29.8 24.8 22.4 17.4 14.9 12.4 7.5 2.5 0.0 
0.0 0.0 0.0 
29.8 22.4 19.9 19.9 19.9 19.9 19.9 17.4 17.4 17.4 14.9 14.9 12.4 12.4 9.9 9.9 7.5 9.9 12.4 14.9 12.4 7.5 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 22.4 19.9 19.9 17.4 17.4 17.4 14.9 14.9 12.4 9.9 7.5 5.0 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 19.9 17.4 17.4 14.9 14.9 14.9 12.4 12.4 7.5 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 19.9 17.4 14.9 12.4 12.4 9.9 9.9 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 19.9 14.9 12.4 9.9 9.9 7.5 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 17.4 14.9 12.4 9.9 9.9 7.5 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 17.4 14.9 12.4 9.9 7.5 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 17.4 14.9 9.9 7.5 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 17.4 12.4 9.9 7.5 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 17.4 12.4 9.9 7.5 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 17.4 12.4 9.9 7.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 19.9 14.9 12.4 7.5 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 22.4 17.4 14.9 12.4 7.5 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 27.3 22.4 19.9 17.4 14.9 12.4 7.5 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.8 32.3 29.8 27.3 24.8 22.4 19.9 17.4 14.9 9.9 7.5 5.0 5.0 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
29.8 34.8 32.3 29.8 27.3 24.8 24.8 22.4 17.4 14.9 9.9 9.9 7.5 7.5 5.0 5.0 5.0 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 0.0 
0.0 0.0 
29.8 37.3 34.8 32.3 29.8 29.8 27.3 24.8 22.4 17.4 14.9 12.4 9.9 9.9 7.5 7.5 7.5 5.0 5.0 5.0 5.0 5.0 5.0 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 5.0 5.0 
2.5 2.5 0.0 
29.8 39.7 37.3 34.8 34.8 32.3 32.3 32.3 27.3 24.8 19.9 17.4 17.4 14.9 12.4 12.4 9.9 9.9 9.9 9.9 9.9 7.5 7.5 7.5 5.0 5.0 5.0 5.0 5.0 5.0 5.0 7.5 7.5 7.5 
7.5 7.5 7.5 0.0 
29.8 39.7 37.3 37.3 37.3 34.8 34.8 34.8 32.3 29.8 27.3 22.4 19.9 19.9 17.4 17.4 14.9 14.9 14.9 14.9 12.4 9.9 9.9 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 
7.5 7.5 7.5 0.0 
29.8 37.3 34.8 34.8 34.8 34.8 34.8 34.8 34.8 29.8 27.3 24.8 24.8 22.4 22.4 19.9 19.9 19.9 19.9 17.4 17.4 14.9 12.4 9.9 9.9 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 
7.5 7.5 7.5 7.5 0.0 
29.8 37.3 34.8 34.8 32.3 32.3 32.3 29.8 29.8 29.8 27.3 27.3 27.3 24.8 24.8 24.8 24.8 24.8 27.3 29.8 27.3 22.4 19.9 17.4 17.4 14.9 14.9 12.4 12.4 
14.9 12.4 9.9 7.5 7.5 5.0 5.0 5.0 0.0 
29.8 34.8 34.8 32.3 32.3 32.3 32.3 32.3 29.8 29.8 29.8 29.8 29.8 29.8 29.8 32.3 32.3 32.3 32.3 32.3 32.3 34.8 39.7 44.7 47.2 47.2 
42.2 37.3 34.8 29.8 27.3 24.8 22.4 14.9 9.9 5.0 2.5 0.0 
29.8 37.3 34.8 34.8 34.8 34.8 37.3 34.8 34.8 34.8 37.3 37.3 37.3 37.3 37.3 39.7 39.7 42.2 42.2 44.7 44.7 47.2 47.2 49.7 49.7 54.6 
62.1 67.1 67.1 64.6 62.1 57.1 54.6 47.2 29.8 5.0 2.5 0.0 
29.8 37.3 39.7 39.7 39.7 42.2 42.2 44.7 44.7 44.7 47.2 49.7 49.7 49.7 52.2 54.6 57.1 59.6 57.1 54.6 52.2 54.6 54.6 57.1 59.6 69.5 
77.0 79.5 84.4 89.4 101.8 114.2 109.3 89.4 32.3 5.0 0.0 0.0 
29.8 39.7 42.2 42.2 44.7 49.7 52.2 54.6 57.1 62.1 67.1 72.0 79.5 91.9 99.3 94.4 89.4 86.9 86.9 91.9 94.4 104.3 131.6 139.1 141.6 156.5 
166.4 171.4 173.8 166.4 158.9 144.0 119.2 64.6 24.8 2.5 0.0 0.0 
29.8 39.7 42.2 44.7 47.2 52.2 57.1 62.1 67.1 74.5 84.4 99.3 126.7 156.5 158.9 156.5 158.9 176.3 243.4 399.8 543.9 630.8 640.7 610.9 
598.5 434.6 352.6 303.0 275.7 248.3 221.0 186.3 119.2 54.6 22.4 2.5 0.0 0.0 
